Schneider-Electric
 
VW3M8101R100 picture- sonepar
VW3M8101R100
SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 10 m
Telemecanique
Characteristics
Main
Accessory / separate part designation SinCos Hiperface encoder cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility LXM05 all ratings
BSH all ratings
BRH all ratings
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 05
Cable length 10 m
Cable composition 5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
Complementary
Electrical connection 1 connector 12-way female Molex (servo drive side)
1 connector industrial M23 (servo motor side)
Net weight 2.25 kg
Packing Units
Package 1 Weight 1.248 kg
Package 1 Height 0.500 dm
Package 1 width 2.500 dm
Package 1 Length 2.600 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months