Schneider-Electric
 
VW3M8222R1000 picture- sonepar
VW3M8222R1000
cable for creating control cord sets, Lexium, 3 x (2 x 0.14mm²) + (2 x 0.34mm²), 100m
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Encoder cable
Product or component type Cable
Device application For creating control cordsets for SinCos Hiperface encoders
Accessory / separate part destination From servo motor to servo drive
Cable composition 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²)
Complementary
Range compatibility Lexium 32
Altivar Process ATV900
Altivar Machine ATV340
Cable length 100 m
Net weight 5.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 42.0 cm
Package 1 Length 42.0 cm
Package 1 Weight 6.254 kg
Unit Type of Package 2 S06
Number of Units in Package 2 8
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 63.032 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months