Schneider-Electric
 
VW3M8D1A picture- sonepar
VW3M8D1A
encoder connector kit, leads connection for BCH2.B/.D./.F - 40/60/80mm, CN2 plug
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Lexium Easy 26
Accessory / separate part category Connection accessory
Product or component type Connector
Kit composition 1 quick connector for motor encoder
1 firewire connector for motor encoder
Range compatibility Easy Lexium 26
Lexium 28
Product compatibility LXM28
BCH2 (40 mm)
BCH2 (60 mm)
BCH2 (80 mm)
Accessory / separate part destination Servo drive
Servo motor
Complementary
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 78 g
Package 1 Height 6 cm
Package 1 width 9.2 cm
Package 1 Length 7.8 cm
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Weight 2.263 kg
Package 2 Height 15 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes