Schneider-Electric
 
VW3M8D1AR50 picture- sonepar
VW3M8D1AR50
encoder cable 5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Encoder cable
Product or component type Encoder cable
Device application For BCH2 with SinCos single turn encoder
Accessory / separate part destination From servo motor to servo drive
Cable composition 5 x (2 x 0.13 mm²)
Complementary
Electrical connection 1 connector Firewire 6 pin(s)
1 connector Molex 9 pin(s)
Range compatibility Lexium 28
Cable length 5 m
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.900 cm
Package 1 Width 27.000 cm
Package 1 Length 28.600 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.372 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes