Schneider-Electric
 
VW3S8202R15 picture- sonepar
VW3S8202R15
cable for pulse/direction signal, Lexium SD3, 24V, shielded, 1.5m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Cable for pulse/direction signal
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD326 and external impulsion generator
Range compatibility Lexium SD3
Type of cable Shielded cable
Cable length 1.5 m
Complementary
Product compatibility SD326
[Uc] control circuit voltage 24 V
Electrical connection 1 connector 24-pole Molex (SD326)
Cable end open (external impulsion generator)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 22 cm
Package 1 Length 27 cm
Package 1 Weight 152 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.372 kg
Package 3 Height 73.5 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
Contractual warranty
Warranty 18 months