Schneider-Electric
 
XBTZG909 picture- sonepar
XBTZG909
Harmony XBT - adaptor for terminal XBT advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Adaptor for terminal XBT
Accessory / separate part destination Advanced panel
Cable length 0.2 m
Complementary
Product compatibility XBTGTW...
XBTGT6...
XBTOT...
XBTGT5...
HMIGTO
XBTGT4...
XBTGK....
XBTGT2...
XBTGT7...
Electrical connection 1 connector SUB-D 25 (automation product side)
1 connector SUB-D 9 (terminal side)
Physical interface RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 83 g
Package 1 Height 2 cm
Package 1 width 7 cm
Package 1 Length 19 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months