Schneider-Electric
 
XBTZG9722 picture- sonepar
XBTZG9722
RS422 cabel for various of PLCs, HMI Sub-D9 to PLC fly wires
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Universal cable RS422
Complementary
Product compatibility XBTOT...
XBTGT2...
XBTGT7340
XBTGT4...
XBTGT5...
XBTGT6...
XBTGK....
Range compatibility Harmony HMI GTO
Cable length 2.5 m
Electrical connection 1 female connector SUB-D 9
Free end
Physical interface RS422
Net weight 0.21 kg
Packing Units
Package 1 Weight 0.301 kg
Package 1 Height 55.000 mm
Package 1 width 170.000 mm
Package 1 Length 260.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months