Schneider-Electric
 
XBTZGM256 picture- sonepar
XBTZGM256
Compact flash memory card 256 MB - for advanced and embedded panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Separate parts
Accessory / separate part type Memory card
Accessory / separate part designation Compact Flash memory card
Accessory / separate part destination Advanced panel
Embedded panel
Memory capacity 256 MB
Complementary
Product compatibility HMIDID64DTD1
HMIDID73DTD1
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 7.8 cm
Package 1 Length 11.11 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.455 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months