Schneider-Electric
XCE102TQ picture- sonepar
XCE102TQ
Limit switch, Limit switches XC Standard, XCE, steel roller plunger, 1C/O, set of 10
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product OsiSense XC
Series name Asie
Product or component type Limit switch
Product specific application Medium duty
Device short name XCE
Body type Fixed
Head type Plunger head
Material Plastic and metal
Fixing mode By the body
Movement of operating head Linear
Type of operator Spring return roller plunger stainless steel
Switch actuation By 30° cam
Type of approach Lateral approach, 1 direction
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
Cable entry 1 flexible rubber cable gland, cable outer diameter: 6…9 mm
Number of poles 1
Contact operation Snap action
Positive opening Without
Maximum force for tripping 9 N
Complementary
Contacts insulation form Za
Minimum release force 1.5 N
Maximum actuation speed 0.5 m/s
Maximum operating rate 120 cyc/mn
Contact code designation A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Maximum resistance across terminals 25 MOhm
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60664
Electrical durability 800000 cycles, AC, 3 A, 220 V
Mechanical durability 15000000 cycles
Width 28 mm
Height 64 mm
Depth 25 mm
Terminals description ISO n°1 (3-4-1-2)OF
Environment
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 3 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
Electrical shock protection class Class I conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Marking CE
Product certifications UL recognized
CSA
Standards CSA C22.2 No 14
UL 508
IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months