Schneider-Electric
XCE154TQ picture- sonepar
XCE154TQ
limit switch XCE - steel round rod Ø 3 mm - 1C/O - set of 10
TODAY
APR 19, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product OsiSense XC
Series name Asie
Product or component type Limit switch
Product specific application Medium duty
Device short name XCE
Body type Fixed
Head type Rotary head
Material Plastic and metal
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return round rod lever steel round rod 3 mm
Switch actuation By any moving part
Type of approach Lateral approach, 2 directions
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
Cable entry 1 flexible rubber cable gland, cable outer diameter: 6…9 mm
Number of poles 1
Contact operation Snap action
Positive opening Without
Maximum force for tripping 6 N
Complementary
Contacts insulation form Za
Minimum release force 0.5 N
Maximum actuation speed 1 m/s
Maximum operating rate 120 cyc/mn
Contact code designation A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Maximum resistance across terminals 25 MOhm
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60664
Electrical durability 800000 cycles, AC, 3 A, 220 V
Mechanical durability 15000000 cycles
Width 28 mm
Height 64 mm
Depth 25 mm
Terminals description ISO n°1 (3-4-1-2)OF
Environment
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 3 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
Electrical shock protection class Class I conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Marking CE
Product certifications UL recognized
CSA
Standards IEC 60947-5-1
UL 508
CSA C22.2 No 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months