|
|
|
XCKMR54D1H29EX
limit switch XCKMR - square rod 6 mm crossed - 2 x (2 NC) - ATEX/IECEx
|
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Product specific application
|
For hoisting and mechanical handling applications
|
Device short name
|
XCKMR
|
Body type
|
Fixed
|
Head type
|
Rotary head
|
Material
|
Metal
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Stay put crossed rods lever metal square rod 6 mm, L = 200 mm
|
Switch actuation
|
By any moving part
|
Type of approach
|
Lateral approach, 2 directions
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
|
Cable entry number
|
1 tapped entry for M20 x 1.5 cable gland (included) 7…13 mm
2 tapped entry for M20 x 1.5 cable gland
|
Number of poles
|
4
|
Contacts type and composition
|
2 x (2 NC)
|
Contacts insulation form
|
Zb
|
Contact operation
|
Slow-break, staggered
|
Number of steps
|
2
|
Contact block per direction [control circuit]
|
1 per direction
|
Positive opening
|
With
|
Minimum torque for tripping
|
0.5 N.m
|
Maximum actuation speed
|
1.5 m/s
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
Complementary
Minimum actuation speed
|
6 m/min
|
Maximum displacement angle
|
180 °
-180 °
|
Contact code designation
|
A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to IEC 60947-5-1
A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to IEC 60947-5-1 appendix A
Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to IEC 60947-5-1
Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V conforming to NF C 20-040 group C
500 V (pollution degree 3) conforming to IEC 60947-1
500 V (pollution degree 3) conforming to VDE 0110
|
Maximum resistance across terminals
|
25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Mechanical durability
|
2000000 cycles
|
Marking
|
II2 D-Ex tb IIIC T85°C Db IP66/67
|
Width
|
118 mm
|
Height
|
77 mm
|
Depth
|
59 mm
|
Environment
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Electrical shock protection class
|
Class I conforming to IEC 60536
Class I conforming to NF C 20-030
|
Ambient air temperature for operation
|
-20…60 °C
|
Protective treatment
|
TC
|
Dust zone
|
Zone 21 - 22
|
Product certifications
|
INERIS 04ATEX0014X
IEC-Ex INE 17.0020X
|
Standards
|
IEC 60079-31
IEC 60079-0
|
Directives
|
2014/34/EU - ATEX directive
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
762.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|