Schneider-Electric
XCSE5333 picture- sonepar
XCSE5333
metal safety switch XCSE - 1NC+2NO- slow break-2entries tapped 1/2" NPT-110/120V
TODAY
APR 19, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSE
Design Rectangular
Material Metal
Head type Key operated turret head
Contacts type and composition 1 NC + 2 NO
Contact operation Slow-break, break before make
Solenoid contacts type and composition 1 NC + 1 NO (slow-break, simultaneous)
Cable entry 2 entries tapped for 1/2" NPT
Electromagnet interlocking Locking on de-energisation and unlocking on energisation of solenoid
[Us] solenoid rated supply voltage 110/120 V - 20...10 %
Electrical connection Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
Number of poles 3
Locking options description With interlocking, locking by solenoid
Local signalling 2 LEDs (green or orange) for guard open/guard closed and locked
Signalling circuit voltage 110/240 V (voltage limits: 95...264 V)
Complementary
Positive opening With NC contact
Supply voltage type AC/DC
Supply frequency 50/60 Hz
Load factor 1
Power consumption in VA 10 VA inrush
10 VA sealed
Signalling circuit type AC
Signalling circuit consumption 7 mA
Mechanical durability 1000000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 250 V conforming to EN/IEC 60947-1 for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Protection type Overvoltage protection for signalling circuit
Short-circuit protection 10 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 2000 N
Minimum actuator force for extraction 20 N
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material Zamak
Head material Zamak
Depth 44 mm
Height 146 mm
Width 98 mm
Net weight 1.14 kg
Environment
Standards EN/IEC 60204-1
UL 508
EN/ISO 12100
CSA C22.2 No 14
EN/IEC 60947-5-1
EN 1088/ISO 14119
Product certifications UL
CSA
Protective treatment TC
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 15.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 1.278 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.679 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months