Schneider-Electric
 
XGSZ09L10 picture- sonepar
XGSZ09L10
pre-wired M12 female connector - cable 10 m - IP67
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part destination For 24 V DC supply of connection box
Cable length 10 m
Complementary
Product compatibility XGSZ33ETH
TCSAMT31FP
Electrical connection 1 female connector M12 4 pins A coding
Colour Black
Net weight 0.52 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 18.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 343.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.812 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months