Schneider-Electric
XMLPZLV01 picture- sonepar
XMLPZLV01
Pressure sensors XM, fixing bracket, for ZMLP display & switch, vertical surface or pipe
TODAY
APR 23, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product OsiSense XM
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Electronic pressure sensor
Complementary
Accessory / separate part type Bracket
Mounting mode Vertical
Product compatibility ZMLP
Net weight 0.024 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.312 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes