Schneider-Electric
 
XMLR010G0T75 picture- sonepar
XMLR010G0T75
Pressure sensors XMLR 10bar - G 1/4 - 24VDC - 0..10 V - M12
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure switch type of operation Pressure transmitter
Device short name XMLR
Pressure rating 999.74 kPa
10 bar
Maximum permissible accidental pressure 3998.96 kPa
40 bar
4 MPa
Destruction pressure 3998.96 kPa
40 bar
4 MPa
Controlled fluid Fresh water (0…80 °C)
Air (-20…80 °C)
Hydraulic oil (-20…80 °C)
Refrigeration fluid (-20…80 °C)
Fluid connection type G 1/4 (female) conforming to DIN 3852-Y
[Us] rated supply voltage 24 V DC SELV (voltage limits: 17…33 V)
Complementary
Current consumption <= 50 mA
Electrical connection Male connector M12, 4 pins
Analogue output function 0...10 V
Type of output signal Analogue
Analogue output function 0...10 V
Scale type Fixed differential
Materials in contact with fluid Fluorocarbon FKM (Viton)
Ceramic
316L stainless steel
Front material Polyester
Housing material Polyacrylamide
316L stainless steel
Operating position Any position, but disposals can falsified the measurement in case of upside down mounting
Protection type Overload protection
Short-circuit protection
Reverse polarity
Overvoltage protection
Response time on output <= 10 ms for analog output
Display type 4 digits 7 segments
Display response time type Fast 50 ms
Normal 200 ms
Slow 600 ms
Maximum delay first up 300 ms
Overall accuracy <= 1 % of the measuring range
Linearity error on analogue output <= 0.5 % of the measuring range
Hysteresis on analogue output <= 0.2 % of the measuring range
Measurement accuracy on switching output <= 0.6 % of the measuring range
Repeat accuracy <= 0.2 % of the measuring range
Drift of the sensitivity +/- 0.03 % of measuring range/°C
Drift of the zero point +/- 0.1 % of measuring range/°C
Display accuracy <= 1 % of the measuring range
Mechanical durability 10000000 cycles
Depth 42 mm
Height 93 mm
Width 41 mm
Net weight 0.19 kg
[Uimp] rated impulse withstand voltage 0.5 kV DC
Electromagnetic compatibility Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Surge immunity test: 1 kV conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test: 2 kV conforming to IEC 61000-4-4
Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to IEC 61000-4-2
Environment
Marking CE
Product certifications cULus
Standards IEC 61326-2-3
UL 61010-1
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -40…80 °C
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
Vibration resistance 20 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.400 cm
Package 1 Width 7.600 cm
Package 1 Length 13.000 cm
Package 1 Weight 190.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.020 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes