Schneider-Electric
 
XMLR010G1P25 picture- sonepar
XMLR010G1P25
Pressure sensors XMLR 10bar - G 1/4 - 24VDC - 4..20 mA - PNP - M12
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure switch type of operation Pressure transmitter with 1 switching output
Device short name XMLR
Pressure rating 10 bar
999.74 kPa
Maximum permissible accidental pressure 3998.96 kPa
40 bar
4 MPa
Destruction pressure 4 MPa
40 bar
3998.96 kPa
Controlled fluid Fresh water (0…80 °C)
Air (-20…80 °C)
Hydraulic oil (-20…80 °C)
Refrigeration fluid (-20…80 °C)
Fluid connection type G 1/4 (female) conforming to DIN 3852-Y
[Us] rated supply voltage 24 V DC SELV (voltage limits: 17…33 V)
Complementary
Current consumption <= 50 mA
Electrical connection Male connector M12, 4 pins
Analogue output function 4...20 mA
Type of output signal Analogue + discrete
Analogue output function 4...20 mA
Discrete output type Solid state PNP, NO/NC programmable
Maximum switching current 250 mA
Contacts type and composition NO/NC programmable
Scale type Fixed differential
Maximum voltage drop 2 V
Adjustable range of switching point on rising pressure 0.08…1 MPa
79.98…999.74 kPa
0.8…10 bar
Adjustable range of switching point on falling pressure 0.05…0.97 MPa
49.99…972.16 kPa
0.5…9.7 bar
Minimum differential travel 30 kPa
0.3 bar
29.99 kPa
Materials in contact with fluid 316L stainless steel
Ceramic
Fluorocarbon FKM (Viton)
Front material Polyester
Housing material Polyacrylamide
316L stainless steel
Operating position Any position, but disposals can falsified the measurement in case of upside down mounting
Protection type Short-circuit protection
Reverse polarity
Overload protection
Overvoltage protection
Response time on output <= 10 ms for analog output
<= 5 ms for discrete output
Switching output time delay 0...50 s in steps of 1 second
Display type 4 digits 7 segments
Local signalling 1 LED (yellow) for light ON when switch is actuated
Display response time type Fast 50 ms
Normal 200 ms
Slow 600 ms
Maximum delay first up 300 ms
Overall accuracy <= 1 % of the measuring range
Linearity error on analogue output <= 0.5 % of the measuring range
Hysteresis on analogue output <= 0.2 % of the measuring range
Measurement accuracy on switching output <= 0.6 % of the measuring range
Repeat accuracy <= 0.2 % of the measuring range
Drift of the sensitivity +/- 0.03 % of measuring range/°C
Drift of the zero point +/- 0.1 % of measuring range/°C
Display accuracy <= 1 % of the measuring range
Mechanical durability 10000000 cycles
Depth 42 mm
Height 93 mm
Width 41 mm
Net weight 0.19 kg
[Uimp] rated impulse withstand voltage 0.5 kV DC
Electromagnetic compatibility Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Surge immunity test: 1 kV conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test: 2 kV conforming to IEC 61000-4-4
Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to IEC 61000-4-2
Environment
Marking CE
Product certifications cULus
Standards UL 61010-1
IEC 61326-2-3
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -40…80 °C
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
Vibration resistance 20 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 7.200 cm
Package 1 Length 13.000 cm
Package 1 Weight 190.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.140 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes