Schneider-Electric
 
XMLR025G2P05 picture- sonepar
XMLR025G2P05
Pressure sensors XMLR 25bar - G 1/4 - 24VDC - 2xPNP - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure switch type of operation Pressure switch with 2 switching outputs
Device short name XMLR
Pressure sensor size 2495.90 kPa
25 bar
Maximum permissible accidental pressure 10 MPa
100 bar
9997.40 kPa
Destruction pressure 100 bar
10 MPa
9997.40 kPa
Controlled fluid Fresh water (0…80 °C)
Air (-20…80 °C)
Hydraulic oil (-20…80 °C)
Refrigeration fluid (-20…80 °C)
Fluid connection type G 1/4 (female) conforming to DIN 3852-Y
[Us] rated supply voltage 24 V DC SELV (voltage limits: 17…33 V)
Complementary
Current consumption <= 50 mA
Electrical connection Male connector M12, 4 pins
Type of output signal Discrete
Discrete output type Solid state PNP, 2 NO/NC programmable
Maximum switching current 250 mA
Contacts type and composition 2 NO/NC programmable
Scale type Fixed differential
Maximum voltage drop 2 V
Adjustable range of switching point on rising pressure 0.2…2.5 MPa
199.95…2495.90 kPa
2…25 bar
Adjustable range of switching point on falling pressure 124.80…2426.95 kPa
0.125…2.42 MPa
1.25…24.2 bar
Minimum differential travel 0.75 bar
75.15 kPa
75 kPa
Materials in contact with fluid Ceramic
Fluorocarbon FKM (Viton)
316L stainless steel
Front material Polyester
Housing material 316L stainless steel
Polyacrylamide
Operating position Any position, but disposals can falsified the measurement in case of upside down mounting
Protection type Reverse polarity
Short-circuit protection
Overvoltage protection
Overload protection
Response time on output <= 5 ms for discrete output
Switching output time delay 0...50 s in steps of 1 second
Display type 4 digits 7 segments
Local signalling 2 LEDs (yellow) for light ON when switch is actuated
Display response time type Fast 50 ms
Normal 200 ms
Slow 600 ms
Maximum delay first up 300 ms
Overall accuracy <= 1 % of the measuring range
Measurement accuracy on switching output <= 0.6 % of the measuring range
Repeat accuracy <= 0.2 % of the measuring range
Drift of the sensitivity +/- 0.03 % of measuring range/°C
Drift of the zero point +/- 0.1 % of measuring range/°C
Display accuracy <= 1 % of the measuring range
Mechanical durability 10000000 cycles
Depth 42 mm
Height 93 mm
Width 41 mm
Net weight 0.19 kg
[Uimp] rated impulse withstand voltage 0.5 kV DC
Electromagnetic compatibility Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Surge immunity test: 1 kV conforming to EN/IEC 61000-4-5
Electrical fast transient/burst immunity test: 2 kV conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to EN/IEC 61000-4-2
Environment
Marking CE
Product certifications CULus
EAC
Standards EN/IEC 61326-2-3
UL 61010-1
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -40…80 °C
IP degree of protection IP65 conforming to EN/IEC 60529
IP67 conforming to EN/IEC 60529
Vibration resistance 20 gn (f= 10…2000 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn conforming to EN/IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 181 g
Package 1 Height 6.5 cm
Package 1 width 7.5 cm
Package 1 Length 12.7 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes