Schneider-Electric
 
XPSAR311144P picture- sonepar
XPSAR311144P
module XPSAR - Emergency stop - 24 V AC DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSAR
Safety module application For emergency stop, switch and safety light curtain monitoring
Function of module Emergency stop with 2 NC contacts monitoring 2-channel wiring
Monitoring of electro-sensitive protection equipment (ESPE)
Monitoring of a movable guard associated with 2 switches and automatic start
Emergency stop monitoring 1-channel wiring
Monitoring of a movable guard
Multiple emergency stop monitoring 2-channel wiring
Safety level Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 277.8 years conforming to EN/ISO 13849-1
PFHd = 2.22E-9 1/h conforming to EN/IEC 62061
Type of start Configurable
Connections - terminals Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.25...2 x 1 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Output type Relay instantaneous opening, 7 NO circuit(s), volt-free
Number of additional circuits 2 NC + 4 solid state outputs
[Us] rated supply voltage 24 V AC - 15...10 %
24 V DC - 15...10 %
Complementary
Synchronisation time between inputs 100 ms
Supply frequency 50/60 Hz
Maximum power consumption in W 4 W DC
Maximum power consumption in VA 7 VA AC
Input protection type Internal, electronic
[Uc] control circuit voltage 24 V DC
Maximum line resistance 50 Ohm
Breaking capacity 360 VA holding AC-15 C300 relay output
3600 VA inrush AC-15 C300 relay output
Breaking capacity 20 mA at 24 V
2 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 10 A per relay for relay output
[Ith] conventional free air thermal current 40 A
Associated fuse rating 10 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A gG or gL for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 170 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 4 LEDs
Current consumption 30 mA at 24 V DC on power supply
Mounting support 35 mm symmetrical DIN rail
Net weight 0.3 kg
Environment
Standards EN/IEC 60204-1
EN 1088/ISO 14119
EN/ISO 13850
EN/IEC 60947-5-1
Product certifications TÜV
CSA
UL
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 564 g
Package 1 Height 10.8 cm
Package 1 width 10.8 cm
Package 1 Length 12.5 cm
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Weight 7.51 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months