Schneider-Electric
XS1M30AB120 picture- sonepar
XS1M30AB120
inductive sensor XS1 M30 - L50mm - brass - Sn10mm - 12..24VDC - cable 2m
TODAY
APR 26, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS1
Sensor design Cylindrical M30
Size 54 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Analogue
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type DC
Analogue output range 4...20 mA
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...24 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 1…10 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Supply voltage limits 10…36 V DC
Switching frequency <= 300 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 42 mm
Height 30 mm
Length 50 mm
Net weight 0.2 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 9.200 cm
Package 1 Length 13.100 cm
Package 1 Weight 181.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.492 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months