Schneider-Electric
 
XS4P12AB120 picture- sonepar
XS4P12AB120
inductive sensor XS4 M12 - L50mm - PBT - Sn4mm - 12..24VDC - cable 2m
Telemecanique
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS4
Sensor design Cylindrical M12
Size 54 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Analogue
Wiring technique 2-wire
[Sn] nominal sensing distance 4 mm
Discrete output function 1 NC
Output circuit type DC
Analogue output range 4...20 mA
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...24 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M12 x 1
Detection face Frontal
Front material PBT
Enclosure material PBT
Operating zone 0.4…4 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PvR
Supply voltage limits 10…36 V DC
Switching frequency <= 1500 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 42 mm
Height 12 mm
Length 50 mm
Net weight 0.065 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 70 g
Package 1 Height 2.6 cm
Package 1 width 11.9 cm
Package 1 Length 11.9 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Weight 89 g
Package 2 Height 2 cm
Package 2 width 20 cm
Package 2 Length 15 cm
Unit Type of Package 3 S02
Number of Units in Package 3 22
Package 3 Weight 1.877 kg
Package 3 Height 15 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months