Schneider-Electric
XS518B1MBL2 picture- sonepar
XS518B1MBL2
inductive sensor XS5 M18 - L62mm - brass - Sn5mm - 24..240VAC/DC - cable 2m
TODAY
SEP 21, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS5
Sensor design Cylindrical M18
Size 62 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...240 V AC/DC with reverse polarity protection
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 0.8 mA open state
Switching frequency <= 1000 Hz DC
<= 25 Hz AC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 25 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Marking CE
Threaded length 52 mm
Length 62 mm
Net weight 0.12 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 10.900 cm
Package 1 Length 13.600 cm
Package 1 Weight 106.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.956 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months