Schneider-Electric
 
XS518B1PAL2 picture- sonepar
XS518B1PAL2
inductive sensor XS5 M18 - L39mm - brass - Sn5mm - 12..24VDC - cable 2m
Telemecanique
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS5
Sensor design Cylindrical M18
Size 39 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA DC with overload and short-circuit protection
IP degree of protection IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PvR
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.15 ms
Maximum delay recovery 0.35 ms
Marking CE
Threaded length 28 mm
Height 18 mm
Length 39 mm
Net weight 0.12 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 91 g
Package 1 Height 4.2 cm
Package 1 width 9.6 cm
Package 1 Length 13.2 cm
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Weight 4.826 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months