Schneider-Electric
XSDC407139 picture- sonepar
XSDC407139
inductive sensor XSD 80x80x40 - plastic - Sn40mm - 12..48VDC - terminals
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XSD
Sensor design Form 80 x 80 x 40
Size 40 mm
Body type Fixed
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 40 mm
Discrete output function 1 NO
Electrical connection Screw-clamp terminals
[Us] rated supply voltage 12...48 V DC
IP degree of protection IP67
Complementary
Detection face Frontal
Detector flush mounting acceptance Non flush mountable
Material Plastic
Front material Plastic
Output circuit type DC
Cable entry 1 entry tapped for Pg 13.5 cable gland
Switching capacity in mA 1.5...100 mA
Switching frequency <= 180 Hz
Marking CE
Depth 40 mm
Height 100 mm
Width 80 mm
Environment
Product certifications CCC
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 8.600 cm
Package 1 Length 15.200 cm
Package 1 Weight 504.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.845 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months