Schneider-Electric
XSZB118 picture- sonepar
XSZB118
accessory for sensor - Ø18mm - fixing clamp - plastic - with indexing
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing clamp
Accessory / separate part designation Fixing clamp
Accessory / separate part destination Cylindrical M18 sensor
Material Plastic
Complementary
Product compatibility XU cylindrical M18
XS cylindrical M18
XT cylindrical M18
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 7.3 cm
Package 1 Length 9.8 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.213 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months