Schneider-Electric
XT218A1PCM12 picture- sonepar
XT218A1PCM12
capacitive sensor - XT1 - cylindrical M18 - plastic - Sn 8 mm - 12..24 V DC
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Capacitive proximity sensors XT
Sensor type Capacitive proximity sensor
Product specific application Detection of insulated or conductive materials
Sensor name XT2
Sensor design Cylindrical M18
Size 78 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 4-wire
[Sn] nominal sensing distance 8 mm
Discrete output function 1 NC + 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Maximum delay response 15 ms
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
ISO thread M18 x 1
Detection face Frontal
[Sa] assured operating distance 0…5.8 mm
Adjustment zone 0…12 mm
Differential travel < 1...20 % Sr
Repeat accuracy < 5 % Sr
Status LED Output state indication: 1 LED (yellow)
Supply voltage limits 10…30 V DC
Maximum residual current 0.1 mA open state
Protection type Short-circuit protection
Switching frequency <= 200 Hz
Maximum voltage drop <2.5 V (closed)
Current consumption < 25 mA
Maximum delay first up 100 ms
Maximum delay recovery 15 ms
Maximum switching current 400 mA
Marking CE
Setting-up Sensitivity by potentiometer
Threaded length 47 mm
Length 78 mm
Net weight 0.075 kg
Environment
Standards IEC 60947-5-2
Product certifications cULus
Ambient air temperature for operation -10…60 °C
Vibration resistance 10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV contact conforming to IEC 61000-4-2
8 kV air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 3 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 120
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.3 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months