Schneider-Electric
 
XU2M18MA230KR picture- sonepar
XU2M18MA230KR
photo-electric sensor - XU2 - receiver - Sn 15m - 24..240VAC/DC - 1/2"
Telemecanique
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor receiver
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Line of sight type Axial
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NO
Electrical connection 1 male connector 1/2"20 UNF, 3 pins
Emission Infrared thru beam
[Sn] nominal sensing distance 15 m thru beam need a transmitter
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 20 m
Output type Solid state
Add on output Without
Status LED Instability: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching capacity in mA 10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
Switching frequency <= 25 Hz
Maximum voltage drop <6 V (closed state)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 95 mm
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 200 g
Package 1 Height 5.5 cm
Package 1 width 10.5 cm
Package 1 Length 8.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months