Schneider-Electric
 
XUZASK001 picture- sonepar
XUZASK001
accessory for sensor - XUK laser - angle bracket protective
Telemecanique
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type Fixing bracket
Accessory / separate part destination Laser photo-electric sensor
Material Metal
Complementary
Product compatibility XUK2LAPSMM12R
XUK2LAKSMM12T
XUK9LAPSMM12
XUK5LAPSMM12
XUK8LAPPNM12
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 128 g
Package 1 Height 5.3 cm
Package 1 width 8.1 cm
Package 1 Length 14.5 cm
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Weight 1.546 kg
Package 2 Height 15 cm
Package 2 width 15 cm
Package 2 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months