Schneider-Electric
XUZASK003 picture- sonepar
XUZASK003
accessory for sensor - XUK - fixing bracket - metal - for XUL substitution
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type Fixing bracket
Accessory / separate part destination Compact sensor 50 x 50 mm
Material Metal
Complementary
Product compatibility XUK
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.700 cm
Package 1 Length 10.000 cm
Package 1 Weight 115.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.919 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes