Schneider-Electric
XX630A1NCM12 picture- sonepar
XX630A1NCM12
ultrasonic sensor cylindrical M30 - Sn 1 m - NC + NO - M12 connector
TODAY
APR 19, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX6
Sensor design Cylindrical M30
Detection system Diffuse
[Sn] nominal sensing distance 1 m adjustable with teach push-button
Material Plastic
Type of output signal Discrete
Discrete output function 1 NC + 1 NO
Wiring technique 4-wire
Discrete output type NPN
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.051…0.991 m
Beam angle 10 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Silicone
Thread type M30 x 1.5
Supply voltage limits 10…28 V DC
Function available Without synchronisation mode
[Sa] assured operating distance 0.051…0.991 m (teach mode)
Maximum differential travel 2.5 mm
Blind zone 0…51 mm
Transmission frequency 200 kHz
Repeat accuracy 0.9 %
Deviation angle from 90° of object to be detected -7…7 °
Minimum size of detected object Cylinder diameter 1.6 mm at 0.635 m
Status LED Setting-up assistance: 1 LED (green/red (flashing))
Current consumption 50 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 10 Hz
Maximum delay first up 720 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Marking CE
Threaded length 45 mm
Height 35 mm
Width 35 mm
Depth 85 mm
Net weight 0.091 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
cCSAus
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 7.100 cm
Package 1 Length 14.200 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.745 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months