Schneider-Electric
 
XY2CJL15 picture- sonepar
XY2CJL15
e-stop rope pull switch XY2CJ - left side - 1NC+1NO - Pg13.5
Telemecanique
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Latching emergency stop rope pull switch
Device short name XY2C
Housing colour Red RAL 3000
Overvoltage category Class I conforming to EN/IEC 61140
Complementary
Local signalling Color indicator
Number of cables 1
Trigger cable maximum length 30 m
Body material Zamak
Cover material Galvanised steel
Reset By pull button
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break
Trigger cable anchor point LH side
Connections - terminals Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
Tightening torque 0.8…1.2 N.m
Cable entry number 1 tapped entry for Pg 13.5 cable gland
Safety level Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 500000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
Marking CE
Mechanical durability 100000 cycles
Distance between cable supports 5 m
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-1
Positive opening With conforming to EN/IEC 60947-5-1
Maximum resistance across terminals 25 MOhm conforming to EN/IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60269
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Net weight 0.669 kg
Compatibility code XY2CJ
Environment
Standards EN/IEC 60947-5-1
UL 508
EN/IEC 60947-5-5
Work equipment directive 2009/104/EC
EN/IEC 60204-1
CSA C22.2 No 14
EN/ISO 13850
Machinery directive 2006/42/EC
Product certifications UL category NISD emergency stop devices
CSA
CCC
EAC
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
Packing Units
Package 1 Weight 0.790 kg
Package 1 Height 0.900 dm
Package 1 width 1.600 dm
Package 1 Length 2.030 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile