Schneider-Electric
 
XY2CZ105 picture- sonepar
XY2CZ105
red galvanised cable - Ø 5 mm - L 50.5 m - for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part category Separate parts
Accessory / separate part type Galvanised cable
Product compatibility XY2CE
Accessory / separate part destination Emergency stop rope pull switch
Cable outer diameter 5 mm
Cable length 50.5 m
Complementary
Net weight 2.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 23.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 2.430 kg
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 12.650 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months