Schneider-Electric
 
XY2CZ524 picture- sonepar
XY2CZ524
cable clamp - Ø 5 mm - for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Cable clamp
Accessory / separate part type Cable grip
Accessory / separate part category Separate parts
Accessory / separate part destination Cable Ø 5 mm
Quantity per set Set of 10
Complementary
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 368.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.660 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months