Schneider-Electric
 
XZCC20FCM30B picture- sonepar
XZCC20FCM30B
female, 1/2 20UNF, 3-pin, elbowed connector - cable gland Pg 7
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector 1/2 20 UNF, 3 pins
Collar material Metal
Status LED Without
Cable connection Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
Complementary
Cable gland type Pg 7
Cable connector fixing Screw-on
[Ue] rated operational voltage 250 V AC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1000 GΩ
Contact resistance 8000 µOhm
Net weight 0.02 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.371 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months