Schneider-Electric
 
XZCC23FDP120S picture- sonepar
XZCC23FDP120S
female, M23, 12-pin, straight connector - for encoder
Characteristics
Main
Accessory / separate part designation Connector
Accessory / separate part category Connection accessories
Electrical connection Straight female connector, 12 pins
Complementary
Accessory / separate part destination Absolute SSI encoder
Incremental encoder
Accessory / separate part type Connector
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 3.4 cm
Package 1 Length 9.9 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 600.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months