Schneider-Electric
 
XZCC8MDM30V picture- sonepar
XZCC8MDM30V
male, M8, 3-pin, straight connector - cable gland M9.5 x 1
Telemecanique
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight male connector M8, 3 pins
Collar material Metal
Status LED Without
Cable connection Vampire clip / wire size <0.25 mm² / clamping capacity 5 mm
Complementary
Cable gland type M9.5
Cable connector fixing Screw-on
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1 GΩ
Contact resistance 5000 µOhm
Net weight 0.01 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 12 g
Package 1 Height 2 cm
Package 1 width 8.4 cm
Package 1 Length 12.5 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Weight 12 g
Package 2 Height 2 cm
Package 2 width 8.4 cm
Package 2 Length 12.5 cm
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Weight 440 g
Package 3 Height 15 cm
Package 3 width 15 cm
Package 3 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months