Schneider-Electric
XZCPB12P15L5 picture- sonepar
XZCPB12P15L5
Pre wired connectors XZ, RS422, elbowed female, M12, 5 pins, cable PUR 5 m
TODAY
APR 20, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name Application
Complementary
Electrical connection Elbowed female connector M12, 5 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 5 m
Cable outer diameter 5.9 mm
Cable composition 5 x 0.34 mm²
Wire insulation material PUR
[Ue] rated operational voltage 60 V DC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 70 MOhm
Net weight 0.27 kg
Environment
IP degree of protection IP65
IP67
IP69K
Ambient air temperature for operation -40…80 °C static
-25…80 °C flexing
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes