Schneider-Electric
 
ZC2JE705 picture- sonepar
ZC2JE705
limit switch head ZC2J - cat's whisker - +120 °C
Telemecanique
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch head
Device short name ZC2J
Head type Multi-directional head
Product compatibility XC2J
Associated body ZC2JC15
ZC2JC25
Movement of operating head Multi-directional
Type of operator Cat''''s whisker spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.19 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 226 g
Package 1 Height 4.5 cm
Package 1 width 4.5 cm
Package 1 Length 15.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months