Schneider-Electric
 
ZCE06 picture- sonepar
ZCE06
limit switch head ZCE - cat's whisker with nitrile boot
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Multi-directional head
Product compatibility XCKD
XCKP
XCKT
XCMD
Associated body ZCMD25L5
ZCD26
ZCD39
ZCMD21C12
ZCMD39L5
ZCP31
ZCMD37L5
ZCMD29L5
ZCMD21L2
ZCT21G11
ZCT27P16
ZCMD29C12
ZCT25G11
ZCT21P16
ZCMD25L1
ZCD29
ZCD21M12
ZCMD29L2
ZCT26P16
ZCMD21L1
ZCMD29L1
ZCP21M12
ZCT28N12
ZCMD61C12
ZCMD37L2
ZCMD25L2
ZCP35
ZCMD41L5
ZCT26N12
ZCMD81L2
ZCD35
ZCD29M12
ZCP39
ZCMD39L2
ZCT27G11
ZCMD69C12
ZCT25N12
ZCMD41L1
ZCP26
ZCD25
ZCD31
ZCMD39L1
ZCMD37L1
ZCMD81L5
ZCT26G11
ZCD37
ZCMD41L2
ZCT27N12
ZCMD21M12
ZCT28G11
ZCD28
ZCMD61M12
ZCP29
ZCMD21L08U78
ZCMD21L08R12
ZCP25
ZCT25P16
ZCP29M12
ZCD27
ZCP28
ZCP27
ZCT21N12
ZCMD81L1
ZCP37
ZCP21
ZCMD21L5
ZCD21
ZCT28P16
Movement of operating head Multi-directional
Type of operator Cat's whisker spring return metal (with nitrile boot)
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14.0 cm
Package 1 Length 1.5 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 19 cm
Package 2 Length 23 cm
Package 2 Weight 140 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.477 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months