Schneider-Electric
 
ZCEG1 picture- sonepar
ZCEG1
limit switch head ZCE - M16 booted nitrile end plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type M16 plunger head
Product compatibility XCKP
XCKD
XCKT
XCMD
Associated body ZCMD21L08U78
ZCMD41L1
ZCMD81L5
ZCMD61M12
ZCMD21M12
ZCMD37L1
ZCMD81L1
ZCMD29C12
ZCMD21L5
ZCMD39L1
ZCMD21L2
ZCMD41L2
ZCMD21C12
ZCMD21L1
ZCMD37L2
ZCMD39L5
ZCMD29L5
ZCMD29L1
ZCMD29L2
ZCMD61C12
ZCMD25L1
ZCMD39L2
ZCMD81L2
ZCMD41L5
ZCMD25L5
ZCMD69C12
ZCMD21L08R12
ZCMD25L2
ZCMD37L5
Movement of operating head Linear
Type of operator End plunger spring return metal (with nitrile boot)
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 14.0 cm
Package 2 Width 4.0 cm
Package 2 Length 9.0 cm
Package 2 Weight 521.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.868 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months