Schneider-Electric
 
ZCKY091 picture- sonepar
ZCKY091
actuating key XCK-L - metal - 1 entry tapped for Pg 13.5 cable gland
Characteristics
Main
Body type of limit switch Fixed body
Device short name XCS-L
Complementary
Cable entry 1 entry tapped for Pg 13.5 cable gland
Locking options description Adjustable key
Material Metal
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 4.0 cm
Package 1 Length 7.7 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.255 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months