Schneider-Electric
 
ZCMD21L08R12 picture- sonepar
ZCMD21L08R12
limit switch body ZCMD - 1NC+1NO - silver - snap action - connection - M12 0.8 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCEF0
ZCE14
ZCE27
ZCE28
ZCE01
ZCE11
ZCE02
ZCE21
ZCE06
ZCE09
ZCE24
ZCEG1
ZCEF2
ZCE66
ZCE62
ZCE65
ZCE64
ZCE08
ZCE13
ZCE63
ZCE07
ZCE67
ZCE10
ZCE29
Body material Zamak
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Product compatibility XCMD
Electrical connection Remote male connector M12, 5 pins
Cable length 0.8 m
Wire insulation material PvR
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 0.22 A at 50 V, DC-13 conforming to IEC 60947-5-1 appendix A
3 A at 50 V, AC-15 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 4 A
[Ui] rated insulation voltage 60 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 0.8 kV conforming to IEC 60664
0.8 kV conforming to IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.27 cm
Package 1 Width 12.7 cm
Package 1 Length 19.3 cm
Package 1 Weight 120 g
Unit Type of Package 2 S03
Number of Units in Package 2 70
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.275 kg
Unit Type of Package 3 P06
Number of Units in Package 3 560
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 74 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months