Mounting Support
|
Piastra
Guida simmetrica
|
Performance Level
|
Alte prestazioni
|
Number of Poles
|
3P
|
Contact Type and Composition
|
3 NO
|
Network type
|
DC
CA
|
Network frequency
|
50/60 Hz
|
[Ue] IEC Rated Operational Voltage
|
690 V CA 50/60 Hz
|
IEC Rated Operational Power in W
|
11 kW a 230...240 V (AC-3)
22 kW a 500 V (AC-3)
22 kW a 690 V (AC-23A)
30 kW a 500 V (AC-23A)
18,5 kW a 400...415 V (AC-3)
18,5 kW a 690 V (AC-3)
15 kW a 230...240 V (AC-23A)
22 kW a 400...415 V (AC-23A)
|
[Ie] Rated Operational Current
|
41,5 A AC-23 Ue: 400 V
|
[Ith] Conventional Free Air Thermal Current
|
63 A
|
[Ithe] Conventional Enclosed Thermal Current
|
50 A
|
Making capacity ( I Rms)
|
630 A a 400 V AC-21A
630 A a 400 V AC-22A
630 A a 400 V AC-23A
|
Breaking Capacity
|
500 A a 400 V (AC-21A)
500 A a 400 V (AC-22A)
500 A a 400 V (AC-23A)
|
Rated Conditional Short Circuit Current
|
10 kA a 400 V - fusibile associato 63 A aM
10 kA a 400 V - fusibile associato 63 A gG
|
[Icm] Rated Short Circuit Making Capacity
|
2,1 kA a 400 V a Ipeak
|
Intermittent duty class
|
30
|
Suitability for isolation
|
Si
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Icw] rated short-time withstand Rms current
|
756 A a 400 V durata: 1 s
|
Mechanical Durability
|
30000 cicli
|
Electrical Durability
|
30000 cicli AC-21
30000 cicli CC-1...5
|
IEC Terminal Connection
|
Circuito di potenza: morsetti di fissaggio a vite cavo 16 mm² - rigidità cavo: flessibile - con estremità cavo
Circuito di potenza: morsetti di fissaggio a vite cavo 25 mm² - rigidità cavo: solido
|
Tightening Torque
|
Circuito di potenza: 4 Nm - su morsetti di fissaggio a vite
|
Height
|
83 mm
|
Width
|
60 mm
|
Depth
|
65 mm
|
Product Weight
|
0,5 kg
|