Device Composition
|
Interruttore
Maniglia
|
Mounting Support
|
Parte posteriore: guida DIN
|
Mounting Method
|
Con clip per parte posteriore
|
Performance Level
|
Alte prestazioni
|
Number of Poles
|
3P
|
Contact Type and Composition
|
3 NO
|
Color
|
Grigio
|
[Ue] UL Rated Operational Voltage
|
600 V CA 50/60 Hz conforme a UL 508
|
[Ue] IEC Rated Operational Voltage
|
690 V CA 50/60 Hz
|
UL Maxium Horsepower Ratings
|
20 hp a 200/208 V CA
20 hp a 240 V CA
40 hp a 480 V CA
40 hp a 600 V CA
3 hp a 120 V CA
7,5 hp a 240 V CA
|
IEC Rated Operational Power in W
|
30 kW a 400 V (AC-23A)
45 kW a 500 V (AC-23A)
45 kW a 690 V (AC-23A)
|
[Ie] Rated Operational Current
|
60 A Ue: 600 V conforme a UL98
63 A AC-21A Ue: 400 V
63 A AC-21A Ue: 500 V
63 A AC-21A Ue: 690 V
63 A AC-22A Ue: 400 V
63 A AC-22A Ue: 500 V
63 A AC-22A Ue: 690 V
63 A AC-23A Ue: 400 V
63 A AC-23A Ue: 500 V
47 A AC-23A Ue: 690 V
|
[Ith] Conventional Free Air Thermal Current
|
63 A (at 55 °C)
|
[Ithe] Conventional Enclosed Thermal Current
|
63 A
|
Making Capacity ( I Rms)
|
94.5 A a 690 V AC-21A
189 A a 690 V AC-22A
630 A a 690 V AC-23A
|
Breaking Capacity
|
94,5 A a 690 V (AC-21A)
189 A a 690 V (AC-22A)
504 A a 690 V (AC-23A)
|
SCCR
|
Fusibile J 60 A maximum: 50 kA at 600 V CA
|
Rated Conditional Short Circuit Current
|
50 kA a 400 V - fusibile associato 63 A gG
|
[Icm] Rated Short Circuit Making Capacity
|
3550 A a 690 V
|
[Icw] Rated Short Time Withstand Current
|
2500 A a 690 V durata: 1 s
|
[Uimp] Rated Impulse Withstand Voltage
|
8 kV
|
Suitability for Isolation
|
Si
|
Network Type
|
CA
|
Network Frequency
|
50/60 Hz
|
Intermittent Duty Class
|
Classe 120 - 60%
|
Control Type
|
Manovra rotativa
|
Rotary Handle Mounting Style
|
Diretta
|
Handle Color
|
Nero
|
Handle Front Plate Color
|
Grigio
|
Rotary Handle Padlocking
|
1 lucchetto 4 mm
|
Marking
|
0 - 1
|
Mechanical Durability
|
30000 cicli
|
Electrical Durability
|
30000 cicli AC-21
|
UL Wire Size
|
AWG 12...AWG 1 rame
|
IEC Terminal Connection
|
Circuito di potenza: morsetti di fissaggio a vite cavo 50 mm² - rigidità cavo: solido
Circuito di potenza: morsetti di fissaggio a vite cavo 70 mm² - rigidità cavo: flessibile - senza estremità cavo
|
Tightening Torque
|
Circuito di potenza: 5…6 Nm - su morsetti di fissaggio a vite
|
Height
|
75 mm
|
Width
|
70 mm
|
Depth
|
100 mm
|
Product Weight
|
0,365 kg
|