Schneider-Electric alphaelectric
 
28919 picture- alphaelectric
28919
switch-disconnector Compact INS63 - 4 poles - 63 A
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPacT INS
Product or component type Switch disconnector
Poles description 4P
Network type AC
DC
Network frequency 50/60 Hz
[Ie] rated operational current AC-22A: 63 A AC 50/60 Hz 220/240 V
AC-22A: 63 A AC 50/60 Hz 380/415 V 2 poles in series
AC-22A: 63 A AC 50/60 Hz 440/480 V 4 poles in series
AC-22A: 63 A AC 50/60 Hz 500 V 4 poles in series
AC-23A: 40 A AC 50/60 Hz 500 V
AC-23A: 63 A AC 50/60 Hz 220/240 V
AC-23A: 63 A AC 50/60 Hz 380/415 V
AC-23A: 63 A AC 50/60 Hz 440/480 V
DC-22A: 63 A DC 50/60 Hz 125 V 2 poles in series
DC-23A: 63 A DC 50/60 Hz 125 V 2 poles in series
DC-22A: 63 A DC 50/60 Hz 250 V 4 poles in series
DC-23A: 63 A DC 250 V 4 poles in series
[Ui] rated insulation voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 63 A at 60 °C
[Icm] rated short-circuit making capacity 15 kA switch-disconnector alone 500 V AC at 50/60 Hz
75 kA with upstream protection circuit breaker 500 V AC at 50/60 Hz
[Ue] rated operational voltage 500 V AC 50/60 Hz
250 V DC
Suitability for isolation Yes
Contact position indicator Yes
Visible break No
Pollution degree 3
Complementary
Control type Rotary handle
Handle colour Red
Mounting mode Fixed
Mounting support Plate
DIN rail
Upside connection Front
Downside connection Front
Cable cross section 1.5…50 mm²
Maximum power AC-23: 15 kW at 220/240 V AC 50/60 Hz
AC-23: 22 kW at 500/525 V AC 50/60 Hz
AC-23: 30 kW at 380/415 V AC 50/60 Hz
AC-23: 30 kW at 440 V AC 50/60 Hz
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
Enclosure dimensions for Ithe 190 mm x 115 mm x 55 mm
[Icw] rated short-time withstand current 0.067 kA during 20 s conforming to IEC 60947-3
1.73 kA during 3 s conforming to IEC 60947-3
3 kA during 1 s conforming to IEC 60947-3
5.5 kA during 30 s conforming to IEC 60947-3
Mechanical durability 20000 cycles
Electrical durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz
AC-22A: 1500 cycles 380/415 V AC 50/60 Hz 4 poles in series
AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 220/240 V AC 50/60 Hz
AC-23A: 1500 cycles 380/415 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
DC-22A: 1500 cycles 250 V DC 50/60 Hz 4 poles in series
DC-23A: 1500 cycles 250 V DC 4 poles in series
Connection pitch 18 mm
Height 85 mm
Width 90 mm
Depth 62.5 mm
Net weight 0.6 kg
Environment
Standards IEC 60947-1
IEC 60947-3
Product certifications CCC
KEMA-KEUR
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.6 cm
Package 1 Width 9.4 cm
Package 1 Length 10.1 cm
Package 1 Weight 649.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.09 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months