|
|
|
28998
switch disconnector, Interpact INSE80, 80A, 3 poles
|
|
|
Main
Range
|
ComPact
|
Product name
|
INSE80
|
Switch-disconnector name
|
Interpact INSE80
|
Poles description
|
3P
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
[Ie] rated operational current
|
80 A AC 50/60 Hz 600 V
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Icm] rated short-circuit making capacity
|
10 kA protected by any protection device 600 V AC at 50/60 Hz
100 kA protected by circuit breaker NSE100 - 100A 240 V AC at 50/60 Hz
18 kA protected by circuit breaker NSE100 - 100A 600 V AC at 50/60 Hz
50 kA with class T or RK fuses 100 A 600 V AC at 50/60 Hz
65 kA protected by circuit breaker NSE100 - 100A 480 V AC at 50/60 Hz
|
[Ue] rated operational voltage
|
600 V AC 50/60 Hz
|
Suitability for isolation
|
Yes
|
Contact position indicator
|
Yes
|
Complementary
Control type
|
Rotary handle
|
Mounting mode
|
Fixed
|
Mounting support
|
35 mm symmetrical DIN rail
Plate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Electrical durability
|
6000 cycles full load
|
Height
|
100 mm
|
Width
|
135 mm
|
Depth
|
62.5 mm
|
Net weight
|
0.8 kg
|
Environment
Standards
|
CSA C22.2 No 5.2
UL 489
|
Product certifications
|
KEMA
ASEFA
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.0 cm
|
Package 1 Width
|
11.8 cm
|
Package 1 Length
|
11.5 cm
|
Package 1 Weight
|
1.102 kg
|
Offer Sustainability
Contractual warranty
|
|