Schneider-Electric alphaelectric
 
2CT- alphaelectric
2CT-D3-300-C
current transformer for EOCR - 2CT - 300 / 5 A
Schneider Electric
Characteristics
Main
Range of product EOCR
Product or component type Current transformer
Device short name 2CT
Current transformer ratio 300/5 A
[In] rated current 1…300 A
Accuracy class Class 1
Burden 5 VA
Complementary
Insulation resistance 10 MOhm at 500 V
Connections - terminals Power circuit: lug-clamp 1 cable(s) 1.5…4 mm²flexible
Cable length 0.175 m
Tightening torque Power circuit: 1.7 N.m on lug-clamp, 6.8 mm
Network type AC
Network frequency 50...60 Hz
Mounting support Panel
Height 55 mm
Width 126 mm
Depth 71 mm
Net weight 0.49 kg
Environment
Ambient air temperature for operation -20…60 °C conforming to IEC 60947-4-1
Ambient air temperature for storage -30…80 °C
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 13.4 cm
Package 1 Length 6.0 cm
Package 1 Weight 500.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months