Schneider-Electric alphaelectric
 
A9A15096 picture- alphaelectric
A9A15096
contact OC - for iSW - 3A - 415V
Schneider Electric
Characteristics
Main
Range of product Acti9
Device short name iOF
Product or component type OC contact
Signal contacts composition 1 C/O
Complementary
[Ie] rated operational current 3 A at 415 V AC
6 A at 250 V AC
Mounting mode Fixed
Mounting support 35 mm DIN rail
9 mm pitches 2
Height 77 mm
Width 18 mm
Depth 75 mm
Colour White
Range compatibility Acti 9 Acti9 iSW
Auxiliary connection terminal Screw terminal 10 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.5 cm
Package 1 Length 8.3 cm
Package 1 Weight 62 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 8.5 cm
Package 2 Width 9.3 cm
Package 2 Length 22.1 cm
Package 2 Weight 622 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 7.959 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months