Schneider-Electric alphaelectric
 
A9A26855 picture- alphaelectric
A9A26855
Acti9 - Auxiliary fault contact iSD - 1 C/O - AC/DC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Fault contact
Device short name iSD
Signal contacts composition 1 C/O
[In] rated current DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
AC-12 3 A at 415 V, AC 50/60 Hz
AC-12 6 A at 240 V, AC 50/60 Hz
9 mm pitches 1
Complementary
Local signalling Mechanical indicator
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: YES
Height 86 mm
Width 9 mm
Depth 73 mm
Net weight 33 g
Colour White
Connections - terminals Screw clamp terminal (top) 1 cable(s) 0.5…2.5 mm² - flexible
Screw clamp terminal (top) 1 cable(s) 1…4 mm² - rigid
Screw clamp terminal (top) 2 cable(s) 2.5 mm² - rigid
Screw clamp terminal (top) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Environment
Standards EN/IEC 60947-5-1
Product certifications KEMA
ASTA
LCIE
ASEFA
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 2 cm
Package 1 Length 10 cm
Package 1 Weight 46 g
Unit Type of Package 2 S03
Number of Units in Package 2 120
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.35 kg
Unit Type of Package 3 P06
Number of Units in Package 3 960
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 52.66 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months