Schneider-Electric alphaelectric
 
A9A26948 picture- alphaelectric
A9A26948
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 12...24 VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Shunt trip release with OC contact
Device short name iMX+OF
Signal contacts composition 1 C/O
[In] rated current AC-12 6 A at 12 V, AC 50 Hz
AC-12 6 A at 24 V, AC 50 Hz
DC-12 6 A at 12 V, DC
DC-12 6 A at 24 V, DC
[Uc] control circuit voltage 12...24 V AC 50/60 Hz
12...24 V DC
9 mm pitches 2
Complementary
Range compatibility Acti 9 Acti9 iC65
Acti 9 Acti9 ARA
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 iID
Acti 9 Acti9 iSW-NA
Acti 9 Acti9 RCA
Acti 9 Acti9 iDPN (China version)
Acti 9 Acti9 iC60 double terminals miniature circuit breaker
Acti 9 Acti9 iC40
Local signalling Action indicator
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Width 18 mm
Colour White
Connections - terminals Clamp terminal - 2 cable(s) 2.5 mm² - flexible with cable end
Clamp terminal - 1 cable(s) 6 mm² - rigid
Clamp terminal - 2 cable(s) 2.5 mm² - rigid
Clamp terminal - 1 cable(s) 4 mm² - flexible
Tightening torque 1 N.m
Compatibility code IMX+OF
Environment
Standards EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 82 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.5 cm
Package 2 Width 10 cm
Package 2 Length 26.5 cm
Package 2 Weight 713 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.898 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months