Schneider-Electric alphaelectric
 
A9A26970 picture- alphaelectric
A9A26970
padlocking device - 18 mm
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Quantity per set Set of 10
Complementary
Keylock destination Toggle
Locking options description Sealable
Keylock in OFF or ON position
Padlock diameter 3…6 mm
Range compatibility Acti 9 - Acti9 iC60
Acti 9 - Acti9 iID
Acti 9 - Acti9 iSW
Acti 9 - Vigi iC60 -
Acti 9 - Acti9 iID K
Acti 9 - Acti9 iDPN Vigi
Acti 9 - Acti9 Reflex iC60
Acti 9 - Acti9 iC60 RCA iC60 -
Acti 9 - Acti9 iC60 ARA iC60 -
Acti 9 - Acti9 iSW-NA
Acti 9 - Acti9 iK60 iK60N -
Acti 9 - Acti9 iC40
Acti9 - Acti9 iDPN H VigiARC
Acti9 - Acti9 iDPN N VigiARC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.880 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months